text.skipToContent text.skipToNavigation

TPL0102EVM

TPL0102 Evaluation Module

$29.00

Features

• TPL0102: 2-channel, 256-Tap, Linear Taper DPOT with Non-Volatile Memory and I2C Interface.

• Simple Evaluation Module (EVM) for user configuration and evaluation.

• Dual Footprint Option (Board Pre-Populated With MicroQFN Package)

• Interface to Host Via Connector J14

Texas Instruments  TPL0102EVM

The TPL0102 EVM is designed to evaluate the operation and performance of the TPL0102, which is a two channel, linear-taper digital potentiometer with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat.