text.skipToContent text.skipToNavigation

TPL5000EVM

Evaluation Module for Nano Power Programmable Timer with Watchdog Functionality

$20.00

Features

  • Stand alone EVM
  • Battery powered (optional)
  • Plug & Play into MSP430 launchpad
  • Manual configuration of the delay timer

Texas Instruments  TPL5000EVM

The Texas Instruments TPL5000EVM evaluation module (EVM) allows a designer to configure the delay timers of the TPL5000 and measure its very low current consumption. Moreover the TPL5000EVM is ready to be connected to the Launchpads of MSP430, Stellaris and C2000 in order to test its watchdog and timer features.