TPL5010EVM

text.skipToContent text.skipToNavigation

TPL5010EVM

TPL5010 Evaluation Module

$29.00

Features

  1. Standalone EVM
  2. Battery powered (optional)
  3. Plug / Play into MSP430F5529 launchpad
  4. Manual configuration of the timer interval

Texas Instruments  TPL5010EVM

The TPL5010EVM evaluation module allows a designer to configure the timer intervals of the TPL5010 and measure its very low current consumption. Moreover the TPL5010EVM is ready to be connected to the Launchpad of MSP430F5529 in order to test its watchdog and timer features. The EVM has an on board battery holder (coin battery) to supply the TPL5010 and the microcontroller if connected.