text.skipToContent text.skipToNavigation

TPL5100EVM

Evaluation Module for Nano Power Programmable Timer with Power Gating Functionality

$20.00

Features

  • Stand alone EVM
  • Battery powered (optional)
  • Plug & Play in to MSP430 launchpad
  • Manual configuration of the delay timer

Texas Instruments  TPL5100EVM

The Texas Instruments TPL5100EVM evaluation module (EVM) allows a designer to configure the delay timers of the TPL5100 and measure its very low current consumption. Moreover the TPL5100EVM is ready to be connected to the Launchpads of MSP430, Stellaris and C2000 in order to test its watchdog and timer and power cycling features.