text.skipToContent text.skipToNavigation

TPL5110EVM

TPL5110 Evaluation Module

$29.00

Features

  1. Standalone EVM
  2.  Battery powered (optional)
  3.  Plug / Play into MSP430F5529 launchpad
  4.  Manual configuration of the timer interval

Texas Instruments  TPL5110EVM

The TPL5110 evaluation module allows a designer to configure the timer intervals of the TPL5110 and measure its very low current consumption. Moreover the TPL5110EVM is ready to be connected to the Launchpad of MSP430F5529 in order to test its watchdog and timer features. The EVM has an on board battery holder (coin battery) to supply the TPL5110 and the microcontroller if connected.