Packaging information
Package | Pins SOT-23-THN (DDC) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TPL5110-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the
following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C5
- Functional Safety-Capable
- Current consumption of 35 nA (typical) at 2.5 V
- Supply voltage from 1.8 V to 5.5 V
- Selectable time intervals: 100 ms to 7200 s
- Timer accuracy: 1% (typical)
- Resistor selectable time interval
- Manual MOSFET power on
- One-shot feature
- TPL5x10Q family of AEC-Q100 nano-power system timers:
- TPL5010-Q1:Watchdog function with programmable delay range
- TPL5110-Q1: MOS-driver with programmable delay range and one-shot feature
Description for the TPL5110-Q1
The TPL5110-Q1 Nano Timer is a low power, AEC-Q100 qualified timer with an integrated MOSFET driver ideal for power gating in duty cycled or battery powered applications. Consuming only 35nA, the TPL5110-Q1 can enable the power supply line and drastically reduce the overall system stand by current during the sleep time. Such power savings enable the use of significantly smaller batteries making it well suited for energy harvesting or wireless sensor applications. The TPL5110-Q1 provides selectable timing intervals from 100ms to 7200s and is designed for power gating applications. In addition, the TPL5110-Q1 has a unique One-shot feature where the timer will only power the MOSFET for one cycle. The TPL5110-Q1 is available in a 6-pin SOT23 package.