text.skipToContent text.skipToNavigation

TPL7407LADR ACTIVE

30-V, 7-ch NMOS array low-side driver

Inventory: 24,217
 
Custom reel may be available

Download data sheet for TPL7407LA
  |   View additional information for TPL7407LA

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 600-mA Rated Drain Current (Per Channel)
  • CMOS Pin-to-Pin Improvement of 7-channel Darlington Array (For example: ULN2003A)
  • Power Efficient (Very low VOL)
    • Less Than 4 Times Lower VOL at 100 mA Than DarlingtonArray
  • Very Low Output Leakage < 10 nA Per Channel
  • Extended Ambient Temperature Range:
    TA = –40°C to +125°C
  • High-Voltage Outputs 30 V
  • Compatible with 1.8-V to 5-V Microcontroller and Logic Interface
  • Internal Free-wheeling Diodes for Inductive Kick-back Protection
  • Input Pull-down Resistors Allows Tri-stating the Input Driver
  • Input RC-Snubber to Eliminate Spurious Operation in Noisy Environment
  • Inductive Load Driver Applications
  • ESD Protection Exceeds JESD 22
    • 2-kV HBM, 500-V CDM
  • Available in 16-pin SOIC and TSSOP packages

All trademarks are the property of their respective owners.

Description

The TPL7407LA is a high-voltage, high-current NMOS transistor array. This device consistsof seven NMOS transistors that feature high-voltage outputs with common-cathode clamp diodes forswitching inductive loads. The maximum drain-current rating of a single NMOS channel is 600 mA. Newregulation and drive circuitry added to give maximum drive strength across all GPIO ranges (1.8 V–5V).The transistors can be paralleled for higher current capability.

The TPL7407LA key benefit is its improved power efficiency and lower leakage than aBipolar Darlington Implementation. With the lower VOL the user isdissipating less than half the power than traditional relay drivers with currents less than 250 mAper channel.

Qty Price
1-99 $0.41
100-249 $0.28
250-999 $0.21
1,000+ $0.14