14-pin (PWP) package image

TPS1H100AQPWPRQ1 ACTIVE

40-V, 100-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS1H100-Q1

  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H3A
    • Device CDM ESD classification level C4B
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Single-channel smart high-side power switch with full diagnostics
    • Version A: open-drain status output
    • Version B: current sense analog output
  • Wide operating voltage 3.5 to 40 V
  • Very-low standby current, <0.5 µA
  • Operating junction temperature, –40 to 150°C
  • Input control, 3.3-V and 5-V logic compatible
  • High-accuracy current sense, ±30 mA at 1 A,
    ±4 mA at 5 mA
  • Programmable current limit with external resistor, ±20% at 0.5 A
  • Diagnostic enable function for multiplexing of mcu analog or digital interface
  • Tested according to AECQ100-12 Grade A,
    1 million times Short to GND test
  • Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
  • Protection
    • Overload and short-circuit protection
    • Inductive load negative voltage clamp
    • Undervoltage lockout (UVLO) protection
    • Thermal shutdown/swing with self recovery
    • Loss of GND, loss of supply protection
    • Reverse battery protection with external circuitry
  • Diagnostic
    • On- and Off-state output open- and short-to-battery detection
    • Overload and short to ground detection and current limit
    • Thermal shutdown/swing detection
  • 14-Pin Thermally-enhanced PWP package

Description for the TPS1H100-Q1

The TPS1H100-Q1 device is a fully protected high-side power switch, with integrated NMOS power FET and charge pump, targeted for the intelligent control of the variable kinds of resistive, inductive, and capacitive loads. Accurate current sense and programmable current limit features differentiate it from the market.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more