text.skipToContent text.skipToNavigation

TPS2042BEVM-296

TPS2042B Evaluation Module

$49.00

Features

Texas Instruments  TPS2042BEVM-296

The TPS2042BEVM-296 is an evaluation module for the Texas Instruments family of two-channel, current limited, power distribution switches. This EVM operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 1.5A. Test points provide convenient access to all critical node voltages.