text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TPS2051BEVM

TPS2051B Evaluation Module

Inventory: In stock
49.0

Pricing


Qty Price (USD)
1+ 49.0

Features for the TPS2051BEVM

Description for the TPS2051BEVM

TheTPS2051BEVM provides a means for the user to evaluate quickly the functionality and electrical performance of the TPS2051B. All inputs and outputs are brought out to test points for control and monitoring. Allpassive components are included on the EVM for device operation. The input pin should be connected to an external supply; the output should be connected to a load.

Inventory: In stock
49.0

Pricing


Qty Price (USD)
1+ 49.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more