TPS2052BEVM-293

text.skipToContent text.skipToNavigation

TPS2052BEVM-293

TPS2052BEVM Evaluation Module

$49.00

Features

Texas Instruments  TPS2052BEVM-293

The TPS2052BEVM-293 is an evaluation module (EVM) for the Texas Instruments family of two-channel, current-limited, power-distribution switches. This EVM operates over a 2.7 V to 5.5 V range and provide a continuous output current of up to 1.5 A. Test points provide convenient access to all critical node voltages.