TPS2055AEVM-290

TPS2055AEVM Evaluation Module

Pricing

Qty Price
+

Description for the TPS2055AEVM-290

The TPS2055AEVM-290 is an evaluation module for the Texas Instruments family of single-channel, current limited, power distribution switches. These EVMs operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 2 A. Test points provide convenient access to all critical node voltages.

Pricing

Qty Price
+