text.skipToContent text.skipToNavigation

TPS2065CDBVEVM-636

Evaluation Module for TPS2065C Single Channel, Current-Limited USB Power Distribution Switch

$25.00

Features

  • Current-Limited, Power-Distribution Switches (1.0A)
  • Screw jack type input and output connectors
  • Jumper for the device enable input

Texas Instruments  TPS2065CDBVEVM-636

The TPS2065CDBVEVM-636 (EVM) provides an evaluation platform for the TPS20XXCDBV series of Single Channel, Current-Limited USB Power Distribution Switches. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.