TPS2065EVM-290

text.skipToContent text.skipToNavigation

TPS2065EVM-290

TPS2065EVM Evaluation Module

$49.00

Features

Texas Instruments  TPS2065EVM-290

The TPS2065EVM-290 is an evaluation module (EVM) for the Texas Instruments family of single channel, current-limited, power distribution switches. These EVMS operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 2 A. Test points provide convenient access to all critical node voltages.