text.skipToContent text.skipToNavigation

TPS2066CDGNEVM-015

Evaluation Module for TPS2066C Dual-Channel, Current-Limited, Power-Distribution Switch

$25.00

Features

  • Dual-Channel Power Distribution Switch (1.0A)
  • Screw jack type input and output connectors
  • Jumper for the device enable input
  • Fixed constant-current limit thresholds
  • Accurate ± 25% current-limit tolerance
  • Fast over-current response: 2 µs (typ.)
  • 70-mΩ(typ.) High-Side N-channel MOSFET
  • Operating Range: 4.5 V to 5.5 V
  • Output discharge when disabled
  • Reverse current blocking
  • Built-in soft start
  • Thermal protection
  • ON/OFF control (Enable)

Texas Instruments  TPS2066CDGNEVM-015

The TPS2066CDGNEVM-015 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2066CDGN Dual Channel, Current-Limited, Power-Distribution Switch. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.