TPS2069EVM-292

text.skipToContent text.skipToNavigation

TPS2069EVM-292

TPS2069 Evaluation Module

$49.00

Features

Texas Instruments  TPS2069EVM-292

The TPS2041BEVM-292 is an evaluation module (EVM) for the TI family of single-channel, current limited, power distribution switches. These EVMs operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 2 A. Test points provide convenient access to all critical node voltages.