12-pin (RUX) package image

TPS2121RUXR ACTIVE

2.7-V to 22-V, 56-mΩ, 4.5-A, power mux with seamless switchover
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
TPS2121RUXT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
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
Package | Pins VQFN-HR (RUX) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS2121

  • Wide operating range: 2.8 V to 22 V
    • Absolute maximum input voltage of 24 V
  • Low RON resistance:
    • TPS2120: 62 mΩ (typical)
    • TPS2121: 56 mΩ (typical)
  • Adjustable overvoltage supervisor (OVx):
    • Accuracy < ±5%
  • Adjustable priority supervisor (PR1):
    • Accuracy < ±5%
  • TPS2121 Supports external voltage reference (CP2) with an accuracy of <1%
  • Output current limit (ILM):
    • TPS2120: 1 A – 3 A
    • TPS2121: 1 A – 4.5 A
  • Channel status indication (ST)
  • Adjustable input settling time (SS)
  • Adjustable output soft start time (SS)
  • TPS2121 Fast output switchover (tSW): 5 µs (typical)
  • Low Iq from enabled input: 200 µA (typical)
  • Low Iq from disabled input: 10 µA (Typical)
  • Manual input source selection (OVx)
  • Over temperature protection (OTP)

Description for the TPS2121

The TPS212x devices are Dual-Input, Single-Output (DISO) Power Multiplexer (MUX) that are well suited for a variety of systems having multiple power sources.  The devices will Automatically Detect, Select, and Seamlessly Transition between available inputs.

 Priority can be automatically given to the highest input voltage or manually assigned to a lower voltage input to support both ORing and Source Selection operations. A priority voltage supervisor is used to select an input source.

 An Ideal Diode operation is used to seamlessly transition between input sources.  During switchover, the voltage drop is controlled to block reverse current before it happens and provide uninterrupted power to the load with minimal hold-up capacitance.

Current limiting is used during startup and switchover to protect against overcurrent events, and also protects the device during normal operation.  The output current limit can be adjusted with a single external resistor.  

 The TPS212x devices are available in WCSP and small VQFN-HR package options characterized for operation for a temperature range of –40°C to 125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2121RUXT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more