TPS22810EVM TPS22810 18V, 2A, 79mΩ Load Switch With Adjustable Rise Time Evaluation Module angled board image

TPS22810EVM

TPS22810 18V, 2A, 79mΩ Load Switch With Adjustable Rise Time Evaluation Module

Pricing

Qty Price
+

Features for the TPS22810EVM

  • Input voltage range: 2.7 V to 18 V
  • Input current range: 0 A to 2 A (3A for TPS22810DRV)
  • Access to VIN, VOUT, CT, QOD, GND, and EN pins
  • Ability to adjust the QOD resistance and COUT capacitance using on board jumpers
  • Supports two packages for TPS22810 device, SOT-23 package (DBV) on CH1 and SON package (DRV) on CH2

Description for the TPS22810EVM

The TPS22810 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22810 load switch. The TPS22810EVM allows the user to apply different input voltages (2.7 V to 18 V) under different loading conditions (0 A to 2 A) to the TPS22810. Test point connections allow the EVM user to control the device with user-defined test conditions and make accurate RON measurements.

Pricing

Qty Price
+