TPS22907EVM-025

text.skipToContent text.skipToNavigation

TPS22907EVM-025

TPS22907EVM-025 Evaluation Module

$25.00

Features

  • Low Input Voltage: 1.1V to 3.6V
  • Ultra-low ON-State Resistance
  • 1-A Maximum Continuous Switch Current
  • Quiescent Current < 1 µA
  • Shutdown Current < 1 µA
  • Low Control Input Thresholds Enable use of Low-Voltage Logic
  • Controlled Slew Rate to Avoid Inrush Currents

Texas Instruments  TPS22907EVM-025

The Texas Instruments TPS22907EVM-025 evaluation module (EVM) helps designers evaluate the performance of the TPS22907 Low rON Load Switch. The EVM allows the user to apply an input voltage (1.1V to 3.6V) to the TPS22907 under different loading conditions (0 to 1A). Output, input and switching waveforms can be monitored on the EVM.