TPS22908EVM-025

text.skipToContent text.skipToNavigation

TPS22908EVM-025

TPS22908EVM-025 Evaluation Module

$25.00

Features

  • Low Input Voltage: 1.1V to 3.6V
  • Ultra-low ON-State Resistance
  • 1-A Maximum Continuous Switch Current
  • Quiescent Current < 1 µA
  • Shutdown Current < 1 µA
  • Low Control Input Thresholds Enable Use of Low-Voltage Logic
  • Controlled Slew Rate to Avoid Inrush Currents

Texas Instruments  TPS22908EVM-025

The Texas Instruments TPS22908EVM-025 evaluation module (EVM) helps designers evaluate the performance of the TPS22908 Low rON Load Switch. The EVM allows the user to apply an input voltage (1.1V to 3.6V) to the TPS22908 under different loading conditions (0 to 1A). Output, input and switching waveforms can be monitored on the EVM.