text.skipToContent text.skipToNavigation

TPS22913BEVM-656

TPS22913B Ultra-Small, Low Ron, 2A Single-Channel Load Switch Evaluation Module

$25.00

Features

  • Ultra Small CSP-4 package 0.9mm*0.9mm, 0.5mm pitch
  • Input Voltage Range: 1.4V to 5.5V
  • Low ON-Resistance
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled slew-rate options
  • Under-Voltage Lock Out
  • Quick Output Discharge Transistor
  • Reverse Current Protection

Texas Instruments  TPS22913BEVM-656

The TPS22913BEVM-656 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS29913B Single Channel Load Switch. The EVM allows the user to apply different input voltages (1.4V-5.5V) under different loading conditions (0-2A) to the TPS22913B. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.