text.skipToContent text.skipToNavigation

TPS22914CEVM-078

TPS22914C Single-Channel Load Switch With Ultra-Low Ron Evaluation Module

$25.00

Features

  • VIN input voltage range: 1.05V to 5.5V
  • EVM allows access to the VIN, VOUT, GND, and ON pin of the TPS22914C Load Switch Device
  • On board CIN and COUT capacitors
  • 2A max continuous current operation
  • 24mm2 Load Switch solution size sampled on this EVM

Texas Instruments  TPS22914CEVM-078

The TPS22914CEVM is a two sided PCB containing the TPS22914C Load Switch Device; The Input and Output connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions.