TPS22915BEVM-078 TPS22915B evaluation module top board image

TPS22915BEVM-078

TPS22915B evaluation module

Pricing

Qty Price
+

Features for the TPS22915BEVM-078

  • Input voltage range: 1.05 V to 5.5 V
  • 2-A max continuous current operation
  • Access to the VIN, VOUT, GND, and ON pins
  • On board CIN and COUT capacitors
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance

Description for the TPS22915BEVM-078

The TPS22914/15EVM-078 is a two sided PCB containing the TPS22914/15 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON measurements.

Pricing

Qty Price
+