TPS22915CEVM-078

text.skipToContent text.skipToNavigation

TPS22915CEVM-078

TPS22915C Single-Channel Load Switch With Ultra-Low Ron Evaluation Module

$25.00

Features

  • VIN input voltage range: 1.05V to 5.5V
  • EVM allows access to the VIN, VOUT, GND, and ON pin of the TPS22915C Load Switch device
  • On board CIN and COUT capacitors
  • 2A max continuous current operation
  • 24mm2 Load Switch solution size sampled on this EVM

Texas Instruments  TPS22915CEVM-078

The TPS22915CEVM is a two sided PCB containing the TPS22915C Load Switch Device. The input and output connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions.