Packaging information
Package | Pins SOT-23 (DBV) | 6 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS22918
- Integrated Single Channel Load Switch
- Ambient Operating Temperature: –40°C to +105°C
- Input Voltage Range: 1 V to 5.5 V
- On-Resistance (RON)
- RON = 52 mΩ (typical) at VIN = 5 V
- RON = 53 mΩ (typical) at VIN = 3.3 V
- 2-A Maximum Continuous Switch Current
- Low Quiescent Current
- 8.3 µA (typical) at VIN = 3.3 V
- Low-Control Input-Threshold Enables Use of 1 V or Higher GPIO
- Adjustable Quick-Output Discharge (QOD)
- Configurable Rise Time With CT Pin
- Small SOT23-6 Package (DBV)
- 2.90-mm × 2.80-mm, 0.95-mm Pitch,
1.45 mm Height (with leads)
- 2.90-mm × 2.80-mm, 0.95-mm Pitch,
- ESD Performance Tested per JESD 22
- ±2-kV HBM and ±1-kV CDM
Description for the TPS22918
The TPS22918 is a single-channel load switch with configurable rise time and configurable quick output discharge. The device contains an N-channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and can support a maximum continuous current of 2 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.
The configurable rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22918 features a configurable quick output discharge (QOD) pin, which controls the fall time of the device to allow design flexibility for power down and sequencing.
The TPS22918 is available in a small, leaded SOT-23 package (DBV) which allows visual inspection of solder joints. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.