Features for the TPS22922BEVM
- Input voltage range: 0.9 V to 3.6 V
- 110mA max output current
- Access to the VIN, VOUT, and ON pins
- Jumpers to select input capacitance, output capacitance and output resistance
Description for the TPS22922BEVM
The TPS22921/22/22B evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22922B load switch. The TPS22921/22/22B EVM allows the user to apply different input voltages (0.9 V to 3.6 V) under different load condition’s up to 110 mA. Additional open resistor and capacitor footprints allow for the use of customer-selected input and output load values. The TPS22921/22/22B EVM accepts a YFP-6 packaged load switch for any of three (3) possible devices: TPS22921, TPS22922, or TPS22922B.