Description for the TPS22922EVM
The TPS22922EVM is an evaluation module for the Texas Instruments family of low-input voltage, ultra-low rON load switches. This EVM operates over a 0.9 V to 3.6 V range and provides a continuous output current of up to 110 mA. Additional open resistor and capacitor footprints allow for the use of customer-selected input and output load values. The TPS22922EVM accepts a YFP-6 packaged load switch for any of three (3) possible devices: TPS22921, TPS22922, or TPS22922B. These switches have a low threshold enable input, internally controlled slew rate, and ultra-low quiescent/shutdown current. The TPS22922 and TPS22922B also incorporate a 120Ω quick output discharge resistor internally.