text.skipToContent text.skipToNavigation

TPS22924BEVM-532

TPS22924B Ultra-Small, Low-Input Voltage, Low rON Load Switch Evaluation Module

$49.00

Features

  • Integrated Single Load Switch
  • Input Voltage: 0.75V to 3.6V
  • Ultra Small CSP-6 package
  • 2-A Maximum Continuous Switch Current
  • Low Shutdown Current
  • Low Threshold Control Input
  • Controlled Slew Rate to Avoid Inrush Currents
  • Quick Output Discharge Transistor

Texas Instruments  TPS22924BEVM-532

The TPS22924BEVM-532 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22924B Ultra-Small, Low-Input Voltage, Low rON Load Switch. The EVM allows the user to apply different input voltages (0.9V to 3.6V) under different loading conditions (0A to 2A) to the TPS22924B. Output, input and switching waveforms can be monitored on the EVM.