TPS22924CEVM-532 TPS22924C Ultra-Small, Low-Input Voltage, Ultra-Low Ron Load Switch Evaluation Module top board image

TPS22924CEVM-532

TPS22924C Ultra-Small, Low-Input Voltage, Ultra-Low Ron Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22924CEVM-532

  • Input current range: 0 A to 2 A
  • Input voltage range: 0.75 V to 3.6 V
  • Access to the VIN, VOUT, and EN pins
  • Jumpers to select input capacitance, output capacitance and output resistance

Description for the TPS22924CEVM-532

The TPS22924EVM-532 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22924C Load Switch. The EVM allows the user to apply different input voltages (0.9 V to 3.6 V) under different loading conditions (0 A to 2 A) to the TPS22924C. Output, input and switching waveforms can be monitored on the EVM.

Pricing

Qty Price
+