Features for the TPS22925EVM
- Input voltage range: 0.65 V to 3.6 V
- Input current range: 0 A to 3 A
- Access to VIN, VOUT, VBIAS, ON pins
- VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
- On board CIN and COUT capacitors
Description for the TPS22925EVM
The TPS22925EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22925 load switch. TPS22925EVM is a two-sided PCB containing the TPS22925 load switches. The EVM allows the user to apply different input voltages (0.65 V to 3.6 V) under different loading conditions (0 A to 3 A) to the TPS22925. Output, input and switching waveforms can be monitored on the EVM.