TPS22925NEVM

text.skipToContent text.skipToNavigation

TPS22925NEVM

TPS22925NEVM 3.6V, 3A, 9mΩ Load Switch Evaluation Module

$25.00

Features

  • Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  • VIN input voltage range: 0.65V to 3.6V
  • 3A maximum continuous switch current operation
  • On-board CIN and COUT capacitors
  • 24mm2 load switch solution size sampled on this EVM

Texas Instruments  TPS22925NEVM

The TPS22925NEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22925N load switch. The EVM allows the user to apply different input voltages (0.65V to 3.6V) under different loading conditions (0A to 3A) to the TPS22925N. Output, input and switching waveforms can be monitored on the EVM.