TPS22929DEVM-661

text.skipToContent text.skipToNavigation

TPS22929DEVM-661

TPS22929D Low-Input Voltage, 1.8A Single-Channel Load Switch Evaluation Module

$25.00

Features

  • Ultra Small CSP-4 package 0.9mm*0.9mm, 0.5mm pitch
  • Input Voltage Range: 1.4-V to 5.5-V
  • Low ON-Resistance
  • 1.8-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled slew-rate options
  • Under-Voltage Lock Out
  • Quick Output Discharge Transistor
  • Reverse Current Protection

Texas Instruments  TPS22929DEVM-661

The TPS22929DEVM-661 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22929 Low Input Voltage, 1.8A Single Channel Load Switch with Controlled Turn-On. The EVM allows the user to apply different input voltages (1.4V-5.5V) under different loading conditions (0-1.8A) to the TPS22929 device. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.