text.skipToContent text.skipToNavigation

TPS22930AEVM-027

TPS22930A Load Switch Evaluation Module

$25.00

Features

  • 1.4V to 5.5V input voltage range
  • Reverse Current Protection
  • Ultra-Small CSP-4 package

Texas Instruments  TPS22930AEVM-027

The Texas Instruments TPS22930AEVM-027 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22930A 2A load switch with reverse-current protection. The EVM allows the user to connect power to and control the Ultra-Small CSP-4 package load switch. Parameters such as On State resistance, Slew Rate and Discharge properties can be easily evaluated.