TPS22932BEVM

text.skipToContent text.skipToNavigation

TPS22932BEVM

TPS22932B Load Switch Evaluation Module

$29.00

Features

Texas Instruments  TPS22932BEVM

The TPS22932BEVM is an evaluation module for the Texas Instruments family of low-input voltage, ultra-low rON load switches. This EVM operates over a 0.9 V to 3.6 V range and provides a continuous output current of up to 110 mA. Additional open resistor and capacitor footprints allow for the use of customer-selected input and output load values. The TPS22932BEVM accepts a YFP-6 packaged load switch for any of three (3) possible devices: TPS22931, TPS22932, or TPS22932B. These switches have a low threshold enable input, internally controlled slew rate, and ultra-low quiescent/shutdown current. The TPS22932 and TPS22932B also incorporate a 120 W quick output discharge resistor internally.