text.skipToContent text.skipToNavigation

TPS22945EVM-082

TPS22945 Evaluation Module

$25.00

Features

  • VIN input voltage range: 1.62V to 5.5V
  • EVM allows access to the VIN, VOUT, GND, ON and OC pin of the TPS22945 Load Switch Device
  • On board CIN and COUT capacitors
  • VIN Sense and VOUT Sense test points provide an accurate measurement point of contact to the device.

Texas Instruments  TPS22945EVM-082

The TPS22945EVM is a two sided PCB containing the TPS22945 load switch device. The VIN and VOUT connections to the device and the PCB layout routing provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON and timing measurements.