TPS22946EVM-499 TPS22946 Current-Limited Load Switch Evaluation Module angled board image

TPS22946EVM-499

TPS22946 Current-Limited Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22946EVM-499

  • Input voltage range: 1.62 V to 5.5 V
  • Continuous current up to 155mA
  • Access to the VIN, VOUT, ON , and CL pins
  • Jumpers to select input capacitance, output capacitance and output resistance

Description for the TPS22946EVM-499

The TPS22946EVM-499 evaluation module (EVM) allows the user to connect power to and control the TPS22946 ultra-small, CSP-6 package load switch. Parameters such as on state resistance, slew rate and current limit properties can be easily evaluated.

Pricing

Qty Price
+