Packaging information
Package | Pins SOT-SC70 (DCK) | 6 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS22948
- Input operating voltage range (VIN):
2.5 V to 5.5 V - Output current limit (ILIMIT):
240 mA (typical) - Thermal shutdown (TSD)
- ON-Resistance (RON):
300 mΩ (typical) - Slow Turn ON timing limits inrush current (typical):
- Turn ON time (tON):
820 us at 6.6 mV/µs
- Turn ON time (tON):
- Always-ON Reverse Current Blocking (RCB):
- ON State activation current (IRCB):
–200 mA (typical)
- ON State activation current (IRCB):
- Fault indication (FLT)
- Smart ON pin pull down (RPD,ON):
- ON VIH (ION): 25 nA (maximum)
- ON VIL (RPD,ON): 500 kΩ (typical)
- Low power consumption:
- ON State (IQ): 50 uA (typical)
- OFF State (ISD): 0.3 uA (typical)
Description for the TPS22948
The TPS22948 device is a small, single channel load switch with robust protection against fault cases with output current limiting, reverse current blocking, and thermal shutdown.
The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a smart pull down is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven high (>VIH), the smart pull down will be disconnected to prevent unnecessary power loss. ™
TPS22948 is available in a standard SC-70 package characterized for operation over a temperature range of –40°C to 125°C.