Features for the TPS22954EVM
- Input voltage range: 0.7 V to 5.7 V
- VBIAS voltage range: 2.5 V to 5.7 V
- Input current range: 0 A to 5 A
- Access to the VIN, VOUT, VBIAS and ON pins
- VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
Description for the TPS22954EVM
The TPS22954 device is a single channel low RON load switch with an operating voltage range of 0.7 V to 5.7 V. Both package versions DSQ (0.4mm pin pitch) and DQC (0.5mm pin pitch) of the TPS22954 are available on the TPS22954EVM for evaluation. The TPS22954 integrates a voltage supervisor which can be set through external resistors on the TPS22954EVM.