TPS22958EVM

text.skipToContent text.skipToNavigation

TPS22958EVM

TPS22958 (DGN and DGK) 5.5V 14-mΩ On-Resistance Load Switch Evaluation Module

$25.00

Features

  • External capacitors for configurable rise time  
  •  Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  • High current connection terminals available for 6A maximum continuous switch current operation
  • VIN input voltage range: 0.6V to 5.5V
  • VBIAS voltage range: 2.5V to 5.5V

Texas Instruments  TPS22958EVM

The TPS22958 device is a single channel low RON load switch with an operating voltage range of 0.6v to 5.5V.  Both package versions DGK and DGN of the TPS22958 are available on the TPS22958EVM for evaluation.   TPS22958DGK supports up to 4A maximum continuous current.  TPS22958DGN supports up to 6A maximum continuous current.