TPS22958NEVM

text.skipToContent text.skipToNavigation

TPS22958NEVM

TPS22958N (DGN and DGK) 5.5V 14-mΩ On-Resistance Load Switch Evaluation Module

$25.00

Features

  1. External capacitors for configurable rise time  
  2.  Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  3. High current connection terminals available for 6A maximum continuous switch current operation
  4. VIN input voltage range: 0.6V to 5.5V
  5. VBIAS voltage range: 2.5V to 5.5V

Texas Instruments  TPS22958NEVM

The TPS22958N device is a single channel low RON load switch with an operating voltage range of 0.6 to 5.5V.  Both package versions DGK and DGN of the TPS22958N are available on the TPS22958NEVM for evaluation.   TPS22958NDGK supports up to 4A maximum continuous current.  TPS22958NDGN supports up to 6A maximum continuous current.