text.skipToContent text.skipToNavigation

TPS22959EVM-079

TPS22959 Evaluation Module

$25.00

Features

  • VIN input voltage range: 0.8V to 5.5V
  • VBIAS voltage range: 2.5 to 5.5V
  • EVM allows access to the VIN, VOUT and ON pin of the TPS22969 load switch device
  • On board CIN and COUT capacitors
  • 15A max continuous current

Texas Instruments  TPS22959EVM-079

The TPS22959EVM is a two sided PCB containing the TPS22959 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON measurements.