text.skipToContent text.skipToNavigation

TPS22960EVM

TPS22960EVM Evaluation Module

$25.00

Features

  • EVM allows access to the Input, Output and Control pins of the TPS22960 Dual Load Switch Device
  • Adjustable Slew Rate selection made through the SR pin of the device using an EVM jumper
  • Output loading resistors, a 33Ω, 1W and 1/8W 0805 mounting pads per each channel
  • VIN input voltage range: 1.62V to 5.5V
  • 500mA max continuous current per channel

Texas Instruments  TPS22960EVM

The TPS22960EVM evaluation module (EVM) allows the user to connect power to and control the 8pin µQFN package load switch. Parameters such as the On State Resistance, Output Slew Rate and Output Discharge properties can be easily evaluated