text.skipToContent text.skipToNavigation

TPS22961EVM-067

TPS22961EVM-067 Evaluation Module

$25.00

Features

  • EVM allows access to the Input, Output and Control pins of the TPS22961 Load Switch Device
  • On board CIN and COUT capacitors
  • On Board Output loading resistor 10Ohms
  • VIN input voltage range: 0.8V to 3.0V
  • VBIAS voltage range: 3.0V to 5.5V 6A max continuous current

Texas Instruments  TPS22961EVM-067

The TPS22961EVM is a two sided PCB containing the TPS22961 Load Switch Device; The Input and Output connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions.