text.skipToContent text.skipToNavigation

TPS22963CEVM-029

TPS22963CEVM-029 Ultra-Low Ron, 3-A Load Switch Evaluation Module

$25.00

Features

  • Integrated N-Channel Load Switch
  • Input Voltage Range: 1.1V to 5.5V
  • Internal Pass-FET RDSON = 8-mΩ (typ)
  • Ultra-low total ON-Resistance
  • 3-A Maximum Continuous Switch Current
  • Reverse Current Protection (when disabled)
  • Low Shutdown Current (2µA)
  • Low Threshold 1.3V Control Input
  • Controlled slew-rate to avoid inrush current
  • CSP-6 package 0.9mm*1.4mm, 0.5mm pitch
  • ESD Performance Tested Per JESD 22

Texas Instruments  TPS22963CEVM-029

The Texas Instruments TPS22963CEVM-029 evaluation module (EVM) helps designers evaluate the performance of the TPS22963C low on-resistance, 3-A load switch in the ultra-small CSP-6 package. The EVM allows the designer to apply an input voltage (1.1V-5.5V) under different loading conditions (0-3A) to the TPS22963C. Output, input and switching waveforms can be monitored on the EVM.