text.skipToContent text.skipToNavigation

TPS22964CEVM-029

TPS22964C Load Switch Evaluation Module

$25.00

Features

  • Integrated N-Channel Load Switch
  • Input Voltage Range: 1.1V to 5.5V
  • Internal Pass-FET RDSON = 8-mΩ (typ)
  • Ultra-Low Total ON-Resistance
  • 3-A Maximum Continuous Switch Current
  • Quick Output Discharge
  • Reverse Current Protection (when disabled)
  • Low Shutdown Current (2µA)
  • Low Threshold 1.3V Control Input
  • Controlled Slew-Rate to avoid Inrush Current
  • CSP-6 package 0.9mm*1.4mm, 0.5mm pitch
  • ESD Performance Tested Per JESD 22

Texas Instruments  TPS22964CEVM-029

The Texas Instruments TPS22964CEVM-029 evaluation module (EVM) helps designers evaluate the performance of the TPS22964C low on-resistance, 3-A load switch in the ultra-small CSP-6 package. The EVM allows the designer to apply an input voltage (1.1V to 5.5V) under different loading conditions (0A to 3A) to the TPS22964C. Output, input and switching waveforms can be monitored on the EVM.