Features for the TPS22965NEVM-023
- Input voltage range: 0.8 V to 5.7 V
- VBIAS voltage range: 2.5 V to 5.7 V
- Input current: 0 A to 6 A
- External capacitors for configurable rise time
- Access to the VIN, VOUT and ON pins
- VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
Description for the TPS22965NEVM-023
The TPS22965N device is a single channel low RON load switch with an operating voltage range of 0.8 V to 5.7 V. The TPS22965N supports up to 6 A of maximum continuous current.