text.skipToContent text.skipToNavigation

TPS22966EVM-007

TPS22966-007 Evaluation Module

$25.00

Features

  • Integrated dual channel load switch
  • Input voltage range: 0.8V to 5.5V
  • Internal Pass-FET RDSon = 8mΩ
  • 6A maximum continuous switch current per channel
  • Low quiescent current: 60µA
  • Low threshold control inputs
  • Adjustable slew-rate control
  • Quick output discharge transistor
  • SON 14-pin package with thermal pad

Texas Instruments  TPS22966EVM-007

The TPS22966EVM allows the user to apply an input voltage of (0.8V-5.5V) to each of two inputs under different loading conditions (0-6A). Output, Input and Switching waveforms can be monitored on the EVM.