Features for the TPS22967EVM-023
- Input voltage range: 0.8 V to 5.5 V
- Enables Use of 1.2 V/1.8 V/2.5 V/3.3 V Logic
- Input current range: 0 A to 4 A
- Configurable rise time
- Quick Output Discharge (QOD)
Description for the TPS22967EVM-023
The Texas Instruments TPS22967EVM-023 evaluation module (EVM) helps designers evaluate the performance of the TPS22967 Ultra-Low rON, 4-A Load Switch with Controlled Turn On. The EVM allows the user to apply an input voltage (0.8 V to 5.5 V) under different load. Output, Input and Switching waveforms can be monitored on the EVM.