TPS22968NEVM

text.skipToContent text.skipToNavigation

TPS22968NEVM

TPS22968N 5.5V, 4A, Dual-Channel Load Switch Evaluation Module

$25.00

Features

  • External capacitors for configurable rise time
  • Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  • High current connection terminals available for 4A maximum continuous switch current operation
  • VIN input voltage range: 0.8V to 5.5V
  • VBIAS voltage range: 2.5V to 5.5V

Texas Instruments  TPS22968NEVM

The TPS22968N device is a dual channel load switch with an operating voltage range of 0.8V to 5.5V.  Each channel is capable of handling a continuous currents of 4A. The TPS22968N device is demonstrated using the TPS22968NEVM module. The dual load switch device can be configured in either a dual switch configuration or a parallel switch configuration using the TPS22968NEVM.