TPS22968Q1EVM

text.skipToContent text.skipToNavigation

TPS22968Q1EVM

TPS22968-Q1 Dual-Channel 4A Automotive Load Switch Evaluation Module

$25.00

Features

  1. External capacitors for configurable rise time  
  2. Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  3. High current connection terminals available for 4A maximum continuous switch current operation
  4. VIN input voltage range: 0.8 to 5.5V
  5. VBIAS voltage range: 2.5 to 5.5V

Texas Instruments  TPS22968Q1EVM

The TPS22968Q1 device is a dual switch ultra low Ron device with an operating voltage range of 0.8 to 5.5V. Each switch is capable of handling continuous currents of 4A. The TPS22968-Q1 device is demonstrated using the TPS22968Q1EVM module. The Dual Load Switch device can be configured in either a dual switch configuration or a parallel switch configuration using the TPS22968Q1EVM.